SNVSC74A September 2023 – July 2024 LP5813
PRODUCTION DATA
The LP5813 has a built-in undervoltage lockout (UVLO) circuit to make sure the device working properly. When the input voltage is above the UVLO rising threshold 1.8V, the boost of LP5813 can be enabled. After the LP5813 completes soft-start process and the output voltage rises above 2.2V, the LP5813 can work with the input voltage down to 0.5V. When the input voltage is below UVLO falling threshold 0.4V, the device shuts down.