Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LP5816
4-Channel I2C Interface RGBW LED Driver
1 Features
- Operating voltage range
- VCC range:
2.5V to 5.5V
- Logic pins compatible
with 1.8V, 3.3V, and 5V
- Output voltage up to
5.5V
- 4 constant current sinks with high precision
- 0.1mA to 51mA per
channel
- Device-to-device error:
±8% (max.)
- Channel-to-channel error:
±3% (max.)
- Ultra-low headroom
voltage: 135mV (max.) at 25.5mA; 275mV (max.) at 51mA
- Ultra-low power consumption
- Shutdown: ISD
= 0.1μA (typ.)
- Standby: ISTB
= 22μA (typ.)
- Active:
- INOR =
0.15mA (typ.) when disable output channel
- INOR =
0.23mA (typ.) when LED current = 25.5mA
- Analog dimming (current gain control)
- Global 1-bit Maximum Current (MC): 25.5mA or 51mA
- Individual 8-bits Dot Current (DC) setting
- PWM dimming up to audible-noise-free 23kHz
- Individual 8-bits PWM
dimming resolution
- Linear or exponential
dimming curves
- 400kHz (max.) I2C interface
- ESD: 4kV HBM, 1.5kV CDM
- Package
- 1.6mm*2.1mm SOT583-8 with 0.5mm pitch
- 1.36mm*0.8mm DSBGA-8 with
0.35mm pitch
- –40°C to 125°C operating temperature range