SNVSCE4A may 2023 – august 2023 LP5861T
PRODUCTION DATA
Table 8-41 lists the RESET registers, including LOD_CLR registers, LSD_CLR registers and Reset registers. All register offset addresses not listed in Table 8-41 must be considered as reserved locations and the register contents must not be modified.
LOD_clear is shown in Figure 8-44 and described in Table 8-42.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LOD_Clear | ||||||
R-0h | W-0h | ||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0h | Reserved |
3-0 | LOD_Clear | W | 0h | Write Fh to clear all LOD indication bits |
LSD_clear is shown in Figure 8-45 and described in Table 8-43.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LSD_Clear | ||||||
R-0h | W-0h | ||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0h | Reserved |
3-0 | LSD_Clear | W | 0h | Write Fh to clear all LSD indication bits |
Reset is shown in Figure 8-46 and described in Table 8-44.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | |||||||
W-0h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | Reset | W | 0h | Write FFh to reset the device |