SNVSC52 December 2021 LP5864
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VCC / VIO | 3.3 V |
VLED | 5 V |
RGB LED count | 24 |
Scan number | 4 |
Interface | I2C |
LED maximum average current (red, green, blue) | 4 mA, 3 mA, 2 mA |
LED maximum peak current (red, green, blue) | 16 mA, 12 mA, 8 mA |