SNVSC61A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
FC21 is shown in Figure 8-41 and described in Table 8-19.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
LSD_CH | |||||||||||||||
R-0b | |||||||||||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
LSD_CH | |||||||||||||||
R-0b | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LSD_CH | |||||||||||||||
R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
47-0 | LSD_CH | R | 0b | Locate the LED short circuitry channel: Bit 0 = 0, CH 0 is normal; Bit 0 = 1, CH 0 is short circuitry ... Bit 47 = 0, CH 47 is normal; Bit 47 = 1, CH 47 is short circuitry |