SNVSC61A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK | Clock frequency (SCLK) |
50 |
MHz | |||
tw(H0) | High level pulse duration (SCLK) |
9 |
ns | |||
tw(L0) | Low level pulse duration (SCLK) |
9 |
ns | |||
tsu(0) | Set-up time | SIN to SCLK↑ | 10 | ns | ||
th(0) | Hold time | SCLK↑ to SIN↑↓ | 2 | ns |