SNVSA34E September 2014 – December 2019 LP5907-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT23-5 | X2SON-4 | ||
EN | 3 | 3 | I | Enable input. A low voltage (< VIL) on this pin turns the regulator off and discharges the output pin to GND through an internal 230-Ω pulldown resistor. A high voltage (> VIH) on this pin enables the regulator output. This pin has an internal 1-MΩ pulldown resistor to hold the regulator off by default. |
GND | 2 | 2 | – | Common ground |
IN | 1 | 4 | I | Input voltage supply. Connect a 1-µF capacitor at this input. |
N/C | 4 | — | – | No internal electrical connection. |
OUT | 5 | 1 | O | Regulated output voltage. Connect a minimum 1-µF low-ESR capacitor to this pin. Connect this output to the load circuit. An internal 230-Ω (typical) pulldown resistor prevents a charge remaining on VOUT when the regulator is in the shutdown mode (VEN low). |