SNVS798P April 2012 – January 2024 LP5907
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LP5907 EN pin is internally held low by a 1MΩ resistor to GND. The EN pin voltage must be higher than the VIH threshold to make sure that the device is fully enabled under all operating conditions. The EN pin voltage must be lower than the VIL threshold to make sure that the device is fully disabled and the automatic output discharge is activated.