SNVS798P April 2012 – January 2024 LP5907
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LP5907 requires at least a 1µF capacitor at the OUT pin, but there are no strict requirements about the location of the capacitor in regards the OUT pin. In practical designs, the output capacitor can be located up to 10cm away from the LDO.