SNVS798P April 2012 – January 2024 LP5907
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VIN = 3.7V, VOUT = 2.8V, IOUT = 1mA, CIN = 1µF, COUT = 1µF, and TA = 25°C (unless otherwise noted)
VOUT = 1.2V, VEN = VIN |
VIN = 3.2V ↔ 4.2V, load = 250mA |
Load = 0mA ↔ 250mA, 90°C |
Load = 0mA |
VOUT = 4.5V, VEN = VIN |
VIN = 3.2V ↔ 4.2V, load = 1mA |
Load = 0mA ↔ 250mA, –40°C |
Load = 0mA ↔ 250mA, 25°C |
Load = 250mA |