over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Input voltage, VIN | 1.3 | 3.3 | V |
Output voltage, VOUT | 0.8 | 2.3 | V |
Enable input voltage, VEN | 0 | 3.3 | V |
Output current, IOUT | 0 | 300 | mA |
Junction temperature, TJ(1) | –40 | 125 | °C |
Ambient temperature, TA(1) | –40 | 85 | °C |
(1) The maximum ambient temperature, (TA(MAX)) is a recommended value only and can vary depending on device power dissipation and RθJA. For reliable operation, the junction temperature (TJ) must be limited to a maximum of 125°C. Ambient temperature (TA), thermal resistance (RθJA) , VIN, VOUT, and IOUT all define TJ : TJ = TA + (RθJA × ((VIN – VOUT) × IOUT).