space
space
The LP5912 is low-noise LDO that can supply up to 500 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5912 device provides low noise, high PSRR, low quiescent current, and low line and load transient response. The LP5912 offers class-leading noise performance without a noise bypass capacitor and with the ability for remote output capacitance placement.
The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor required).
This device is available with fixed output voltages from 0.8 V to 5.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP5912 | WSON (6) | 2.00 mm × 2.00 mm |
space
space
space
space
space
This device is capable of providing fixed output voltages from 0.8 V to 5.5 V in 25-mV steps. For all available package and voltage options, see the POA at the end of this datasheet. Contact Texas Instruments Sales for specific voltage option needs.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | OUT | O | Regulated output voltage |
2 | NC | — | No internal connection. Leave open, or connect to ground. |
3 | PG | O | Power-good indicator. Requires external pullup. |
4 | EN | I | Enable input. Logic high = device is ON, logic low = device is OFF, with internal 3-MΩ pulldown. |
5 | GND | G | Ground |
6 | IN | I | Unregulated input voltage |
— | Exposed thermal pad | — | Connect to copper area under the package to improve thermal performance. The use of thermal vias to transfer heat to inner layers of the PCB is recommended. Connect the thermal pad to ground, or leave floating. Do not connect the thermal pad to any potential other than ground. |