SNVSAG0A November 2016 – February 2017 LP5922
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | OUT | O | Regulated output voltage, connect directly to pin 2 |
2 | OUT | O | Regulated output voltage, connect directly to pin 1 |
3 | FB | I | Voltage feedback input to the internal error amplifier |
4 | GND | Ground | Ground; connect to device pin 8. |
5 | PG | O | Power Good to indicate the status of output voltage. Requires an external pullup resistor. When PG pin voltage is high the output voltage is considered good. |
6 | EN | I | Enable |
7 | SS/NR | I/O | Soft-start and noise reduction pin |
8 | GND | Ground | Ground —connect to device pin 4. |
9 | IN | I | Supply voltage input — connect directly to pin 10. |
10 | IN | I | Supply voltage input —connect directly to pin 9. |
Exposed pad | Thermal Pad | — | The exposed thermal pad on the bottom of the package must be connected to a copper area under the package on the PCB. Connect to ground potential. Do not connect to any potential other than the same ground potential seen at device pins 4 and 8 (GND). See Power Dissipation for more information. |