SNVSAG0A November 2016 – February 2017 LP5922
PRODUCTION DATA.
This device is designed to operate from an input supply voltage range of 1.3 V to 6 V. The input supply should be well regulated and free of spurious noise. To ensure that the LP5922 output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT + 1 V. A minimum capacitor value of 22 μF is required to be within 1 cm of the IN pin.