SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
Address A3h
CFG3 REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SLOPE[2:0] | FILTER[1:0] | PWM_INPUT_HYSTERESIS[1:0] | ||||
NAME | BIT | ACCESS | DESCRIPTION | ||||
RESERVED | 7 | R/W | |||||
SLOPE | 6:4 | R/W | Select brightness change transition duration
000 = 0 ms (immediate change) 001 = 1 ms 010 = 2 ms 011 = 50 ms 100 = 100 ms 101 = 200 ms 110 = 300 ms 111 = 500 ms |
||||
FILTER | 3:2 | R/W | Select brightness change transition filtering strength
00 = No filtering 01 = light smoothing 10 = medium smoothing 11 = heavy smoothing |
||||
PWM_INPUT_ _HYSTERESIS | 1:0 | R/W | PWM input hysteresis function.
00 = OFF 01 = 1-bit hysteresis with 13-bit resolution 10 = 1-bit hysteresis with 12-bit resolution 11 = 1-bit hysteresis with 8-bit resolution |