SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
Address A9h
CFG9 REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBOOST_MAX[2:0] | JUMP_EN | JUMP_THRESHOLD[1:0] | JUMP_VOLTAGE[1:0] | ||||
NAME | BIT | ACCESS | DESCRIPTION | ||||
VBOOST_MAX | 7:5 | R/W | Select the maximum boost voltage (typ values)
( VBOOST_RANGE = 0 / VBOOST_RANGE = 1) 010 = NA / 21 V 011 = NA / 25 V 100 = 21 V / 30 V 101 = 25 V / 34.5 V 110 = 30 V / 39 V 111 = 34 V / 43 V |
||||
JUMP_EN | 4 | R/W | Enable JUMP detection on the PWM input. | ||||
JUMP_THRESHOLD | 3:2 | R/W | Select JUMP threshold:
00 = 10% 01 = 30% 10 = 50% 11 = 70% |
||||
JUMP_VOLTAGE | 1:0 | R/W | Select JUMP voltage:
00 = 0.5 V 01 = 1 V 10 = 2 V 11 = 4 V |