SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
Address AEh
CFGE REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STEP_UP[1:0] | STEP_DN[1:0] | LED_FAULT_TH[2:0] | LED_COMP_HYST[1:0] | ||||
NAME | BIT | ACCESS | DESCRIPTION | ||||
STEP_UP | 7:6 | R/W | Adaptive headroom UP step size
00 = 105 mV 01 = 210 mV 10 = 420 mV 11 = 840 mV |
||||
STEP_DN | 5:4 | R/W | Adaptive headroom DOWN step size
00 = 105 mV 01 = 210 mV 10 = 420 mV 11 = 840 mV |
||||
LED_FAULT_TH | 3:2 | R/W | LED headroom fault threshold. This sets the HIGH comparator threshold.
00 = 5 V 01 = 4 V 10 = 3 V 11 = 2 V |
||||
LED_COMP_HYST | 1:0 | R/W | LED headrom comparison hysteresis. This sets the MID comparator threshold.
00 = DRIVER_HEADROOM + 1000 mV 01 = DRIVER_HEADROOM + 750 mV 10 = DRIVER_HEADROOM + 500 mV 11 = DRIVER_HEADROOM + 250 mV |