SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
Address 04h
Reset value 0000 0000b
DIRECT CONTROL REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT[5:0] | |||||||
NAME | BIT | ACCESS | DESCRIPTION | ||||
OUT | 5:0 | R/W | Direct control of the LED outputs | ||||
0 = Normal operation. LED output are controlled with the adaptive dimming block | |||||||
1 = LED output is forced to 100% PWM. |