SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LOGIC INPUTS (PWM, SDA, SCL) | |||||||
VIL | Input low level | –30°C ≤ TA ≤ 85°C | 0.3 × VDDIO | V | |||
VIH | Input high level | –30°C ≤ TA ≤ 85°C | 0.7 × VDDIO | V | |||
II | Input current | (VDDIO = 0 V or 3.6 V), (VI = 0 V or 3.6 V),
–30°C ≤ TA ≤ 85°C |
–1 | 1 | µA | ||
LOGIC OUTPUTS (SDA) | |||||||
VOL | Output low level | IOUT = 3 mA (pull-up current) | 0.3 | V | |||
IOUT = 3 mA (pull-up current),
–30°C ≤ TA ≤ 85°C |
0.3 | 0.4 | |||||
IL | Output leakage current | VOUT = 5 V, –30°C ≤ TA ≤ 85°C | –1 | 1 | µA |