SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
PWM control is the traditional way of controlling the brightness using PWM of the outputs with the same LED current across the entire brightness range. Brightness control is achieved by varying the duty cycle proportional to the input PWM. PWM frequency is set either using an external set fesistor (RFSET) or using the PWM_FREQ EPROM field. The maximum LED current is set by using an external set Resistor (RISET), CURRENT, and CURRENT_MAX EPROM bits. PWM frequency can also be set by simply using the CURRENT and CURRENT_MAX EPROM bits.
NOTE
The output PWM signal is de-coupled and generated independent of the input PWM signal eliminating display flicker issues and allowing better noise immunity.