SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
If the LP8556 reaches thermal shutdown temperature (150°C) the LED outputs and boost shut down to protect it from damage. The device re-activates when temperature drops below 130°C.
Fault is cleared by reading the fault register.