Measurements are done using typical application set up with connections shown in Section 8.2. Graphs may not reflect the OTP default settings. Unless otherwise specified: V(VIN_Bx) = V(VIN_LDOx) = V(VANA) = 3.7 V, VOUT_Bx = 1 V, VOUT_LDOx = 1 V, TA = 25°C, L = 0.47 µH (TOKO DFE252012PD-R47M), COUT_BUCK = 22 µF / phase, and CPOL_BUCK = 22 µF, COUT_LDO = 1 µF.
Figure 8-4 Buck
Efficiency in PFM/PWM and Forced PWM Mode (Single-Phase Output) Figure 8-6 Buck
Efficiency in Forced PWM Mode (Single-Phase Output) Figure 8-8 Buck
Efficiency in Forced PWM Mode (Single-Phase Output) Figure 8-10 Buck
Output Voltage vs Load Current in Forced PWM Mode (Single-Phase Output) Figure 8-12 Buck
Output Voltage vs Load Current in PFM/PWM Mode (Single-Phase Output) Figure 8-14 Buck
Output Voltage vs Input Voltage in PWM Mode (Single-Phase Output)
Load
= 1 A (PWM) and 0.1 A (PFM) |
|
Figure 8-16 Buck
Output Voltage vs Temperature
Slew-rate = 10 mV/µs |
ILOAD = 0
A |
VOUT = 1
V |
Figure 8-18 Buck
Start-Up With EN1, Forced PWM Mode (Single-Phase Output)
Slew-rate = 10 mV/µs |
RLOAD = 1
Ω |
VOUT = 1
V |
Figure 8-20 Buck
Start-Up with EN1, Forced PWM Mode (Single-Phase Output)
Slew-rate = 10 mV/µs |
RLOAD = 1
Ω |
VOUT = 1
V |
Figure 8-22 Buck
Shutdown With EN1, Forced PWM Mode (Single-Phase Output)Figure 8-24 Buck
Output Voltage Ripple, PFM Mode (Single-Phase Output) Figure 8-26 Buck
Output Voltage Ripple, Forced PWM Mode (Single-Phase Output) Figure 8-28 Buck
Transient From PFM-to-PWM Mode (Single-Phase Output) Figure 8-30 Buck
Transient From PWM-to-PFM Mode (Single-Phase Output) Figure 8-32 Buck
Transient From 1-Phase to 2-Phase Operation (Dual-Phase Output)
IOUT = 0.1 A → 2 A
→ 0.1 A |
TR =
TF = 400 ns |
|
Figure 8-34 Buck
Transient Load Step Response, AUTO Mode (Single-Phase Output)
IOUT = 0.1 A → 2 A
→ 0.1 A |
TR =
TF = 400 ns |
|
Figure 8-36 Buck
Transient Load Step Response, Forced PWM Mode (Single-Phase Output)Figure 8-38 Buck
VOUT Transition from 0.6 V to 1.4 V With Different Slew Rate
Settings Figure 8-40 Buck
Start-Up With Short on Output (Single-Phase Output) Figure 8-42 LDO
Output Voltage vs Load Current Figure 8-44 LDO
Output Voltage vs Temperature Figure 8-46 LDO
Start-Up
IOUT = 0 A → 0.3 A → 0 A |
TR =
TF = 1 µs |
Figure 8-48 LDO
Transient Load Step ResponseFigure 8-50 LDO
VOUT Transition from 1.2 V to 1.8 V Figure 8-5 Buck
Efficiency in PFM/PWM and Forced PWM Mode (Dual-Phase Output) Figure 8-7 Buck
Efficiency in Forced PWM Mode (Dual-Phase Output) Figure 8-9 Buck
Efficiency in Forced PWM Mode (Dual-Phase Output) Figure 8-11 Buck
Output Voltage vs Load Current in Forced PWM Mode (Dual-Phase
Output) Figure 8-13 Buck
Output Voltage vs Load Current in PFM/PWM Mode (Dual-Phase Output) Figure 8-15 Buck
Output Voltage vs Input Voltage in PWM Mode (Dual-Phase Output) Figure 8-17 Buck
Phase Adding and Shedding vs Load Current (Dual-Phase Output)
Slew-rate = 10 mV/µs |
ILOAD = 0
A |
VOUT = 1
V |
Figure 8-19 Buck
Start-Up With EN1, Forced PWM Mode (Dual-Phase Output)
Slew-rate = 10 mV/µs |
RLOAD = 0.5
Ω |
VOUT = 1
V |
Figure 8-21 Buck
Start-Up with EN1, Forced PWM Mode (Dual-Phase Output)
Slew-rate = 10 mV/µs |
RLOAD = 0.5
Ω |
VOUT = 1
V |
Figure 8-23 Buck
Shutdown With EN1, Forced PWM Mode (Dual-Phase Output)Figure 8-25 Buck
Output Voltage Ripple, PFM Mode (Dual-Phase Output) Figure 8-27 Buck
Output Voltage Ripple, Forced PWM Mode (Dual-Phase Output) Figure 8-29 Buck
Transient From PFM-to-PWM Mode (Dual-Phase Output) Figure 8-31 Buck
Transient From PWM-to-PFM Mode (Dual-Phase Output) Figure 8-33 Buck
Transient From 2-Phase to 1-Phase Operation (Dual-Phase Output)
IOUT = 0.1 A → 4 A
→ 0.1 A |
TR =
TF = 400 ns |
|
Figure 8-35 Buck
Transient Load Step Response, AUTO Mode (Dual-Phase Output)
IOUT = 0.1 A → 4 A
→ 0.1 A |
|
TR =
TF = 400 ns |
Figure 8-37 Buck
Transient Load Step Response, Forced PWM Mode (Dual-Phase Output)Figure 8-39 Buck
VOUT Transition from 1.4 V to 0.6 V With Different Slew Rate
Settings Figure 8-41 Buck
Start-up With Short on Output (Dual-Phase Output) Figure 8-43 LDO
Output Voltage vs Input Voltage Figure 8-45 LDO
Start-Up Figure 8-47 LDO
Shutdown Figure 8-49 LDO
VOUT Transition from 1.8 V to 1.2 V Figure 8-51 LDO
Start-Up With Short on Output