SNVSB63A September 2018 – June 2021 LP8732-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN_Bx, VANA | Voltage on power connections (must use the same input supply) | –0.3 | 6 | V |
VIN_LDOx | Voltage on power connections | –0.3 | 6 | V |
SW_Bx | Voltage on buck switch nodes | –0.3 | (VIN_Bx + 0.3 V) with 6-V maximum | V |
FB_Bx | Voltage on buck voltage sense nodes | –0.3 | (VANA + 0.3 V) with 6-V maximum | V |
VOUT_LDOx | Voltage on LDO output | -0.3 | (VIN_LDOx + 0.3 V) with 6-V maximum | V |
SDA, SCL, nINT, EN | Voltage on logic pins (input or output pins) | –0.3 | 6 | V |
PGOOD, GPO, CLKIN (GPO2) | Voltage on logic pins (input or output pins) | –0.3 | (VANA + 0.3 V) with 6-V maximum | V |
TJ-MAX | Junction temperature | −40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | |
Maximum lead temperature (soldering, 10 seconds) | 260 |