SNVSAT4A September 2017 – June 2021 LP873220-Q1
PRODUCTION DATA
The auto-increment feature allows writing several consecutive registers within one transmission. Every time an 8-bit word is sent to the LP873220-Q1, the internal address index counter is incremented by one and the next register is written. Table 7-6 shows writing sequence to two consecutive registers. The auto-increment feature does not work for read.
MASTER ACTION | START | DEVICE ADDRESS = 0x61 | WRITE | REGISTER ADDRESS | DATA | DATA | STOP | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
LP873220-Q1 | ACK | ACK | ACK | ACK |