SNVSAT4A September 2017 – June 2021 LP873220-Q1
PRODUCTION DATA
LDO_STAT is shown in Table 7-71, Address: 0x1F
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
LDO1_STAT | LDO1_PG _STAT | Reserved - do not use | LDO1_ILIM _STAT | LDO0_STAT | LDO0_PG _STAT | Reserved - do not use | LDO0_ILIM _STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | LDO1_STAT | R | 0 | Status bit indicating the enable and disable status of the LDO1: 0 - LDO1 regulator is disabled. 1 - LDO1 regulator is enabled. |
6 | LDO1_PG_STAT | R | 0 | Status bit indicating the LDO1 output voltage validity (raw status): 0 - LDO1 output voltage is valid. 1 - LDO1 output voltage is invalid. |
5 | Reserved - do not use | R | 0 | |
4 | LDO1_ILIM _STAT | R | 0 | Status bit indicating the LDO1 current limit status (raw status): 0 - LDO1 output current is below the current limit level. 1 - LDO1 output current limit is active. |
3 | LDO0_STAT | R | 0 | Status bit indicating the enable and disable status of the LDO0: 0 - LDO0 regulator is disabled. 1 - LDO0 regulator is enabled. |
2 | LDO0_PG_STAT | R | 0 | Status bit indicating the LDO0 output voltage validity (raw status): 0 - LDO0 output voltage is valid. 1 - LDO0 output voltage is invalid. |
1 | Reserved - do not use | R | 0 | |
0 | LDO0_ILIM _STAT | R | 0 | Status bit indicating the LDO0 current limit status (raw status): 0 - LDO0 output current is below the current limit level. 1 - LDO0 output current limit is active. |