SNVSAT4A September 2017 – June 2021 LP873220-Q1
PRODUCTION DATA
SEL_I_LOAD is shown in Table 7-81, Address: 0x24
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | LOAD_CURRENT_BUCK _SELECT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R/W | 000 0000 | |
0 | LOAD_CURRENT_ BUCK_SELECT | R/W | 0 | Start the current measurement on the selected regulator: 0 - Buck0 1 - Buck1 The measurement is started when the register is written. |