SNVSAU7A November 2017 – June 2021 LP873220
PRODUCTION DATA
BUCK_MASK is shown in Table 7-77, Address: 0x22
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK1_PGF _MASK | BUCK1_PGR _MASK | Reserved - do not use | BUCK1_ILIM _MASK | BUCK0_PGF _MASK | BUCK0_PGR _MASK | Reserved - do not use | BUCK0_ILIM _MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK1_PGF_MASK | R/W | 1 | Masking of the Power Good invalid detection for the Buck1 power good interrupt (BUCK1_PG_INT in INT_BUCK register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK1_PG_STAT status bit in the BUCK_STAT register. |
6 | BUCK1_PGR_MASK | R/W | 1 | Masking of the Power Good valid detection for the Buck1 Power Good interrupt (BUCK1_PG_INT in INT_BUCK register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK1_PG_STAT status bit in the BUCK_STAT register. |
5 | Reserved - do not use | R | 0 | |
4 | BUCK1_ILIM _MASK | R/W | 0 | Masking for the Buck1 current limit detection interrupt (BUCK1_ILIM_INT in INT_BUCK register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK1_ILIM_STAT status bit in the BUCK_STAT register. |
3 | BUCK0_PGF_MASK | R/W | 1 | Masking of the Power Good invalid detection for the Buck0 power good interrupt (BUCK0_PG_INT in INT_BUCK register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect BUCK0_PG_STAT status bit in BUCK_STAT register. |
2 | BUCK0_PGR_MASK | R/W | 1 | Masking of the Power Good valid detection for the Buck0 power good interrupt (BUCK0_PG_INT in INT_BUCK register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK0_PG_STAT status bit in the BUCK_STAT register. |
1 | Reserved - do not use | R | 0 | |
0 | BUCK0_ILIM _MASK | R/W | 0 | Masking for the Buck0 current limit detection interrupt (BUCK0_ILIM_INT in INT_BUCK register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK0_ILIM_STAT status bit in the BUCK_STAT register. |