SNVSAU7A November 2017 – June 2021 LP873220
PRODUCTION DATA
TOP_STAT is shown in Table 7-67, Address: 0x1D
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
PGOOD_STAT | Reserved - do not use | SYNC_CLK _STAT | TDIE_SD _STAT | TDIE_WARN _STAT | OVP_STAT | Reserved - do not use |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | PGOOD_STAT | R | 0 | Status bit indicating the status of the PGOOD pin: 0 - PGOOD pin is inactive. 1 - PGOOD pin is active. |
6:5 | Reserved - do not use | R | 00 | |
4 | SYNC_CLK_STAT | R | 0 | Status bit indicating the status of the external clock (CLKIN): 0 - External clock frequency is valid. 1 - External clock frequency is not valid. |
3 | TDIE_SD_STAT | R | 0 | Status bit indicating the status of the thermal shutdown: 0 - Die temperature below the thermal shutdown level. 1 - Die temperature above the thermal shutdown level. |
2 | TDIE_WARN _STAT | R | 0 | Status bit indicating the status of thermal warning: 0 - Die temperature below the thermal warning level. 1 - Die temperature above the thermal warning level. |
1 | OVP_STAT | R | 0 | Status bit indicating the status of the input overvoltage monitoring: 0 - Input voltage is below overvoltage threshold level. 1 - Input voltage above overvoltage threshold level. |
0 | Reserved - do not use | R | 0 |