SNVSAT3A June 2017 – June 2021 LP873222-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
INPUT VOLTAGE | ||||
VIN_Bx, VANA | Voltage on power connections (must use the same input supply) | 2.8 | 5.5 | V |
VIN_LDOx | Voltage on LDO inputs | 2.5 | 5.5 | V |
EN, nINT | Voltage on logic pins (input or output pins) | 0 | 5.5 | V |
CLKIN | Voltage on logic pins (input pin) | 0 | VANA with 5.5-V maximum | V |
PGOOD, GPO, GPO2 | Voltage on logic pins (output pins) | 0 | VANA | V |
SCL, SDA | Voltage on I2C interface, Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes | 0 | 1.95 | V |
Voltage on I2C interface, Standard (100 kHz), Fast (400 kHz), and Fast+ (1 MHz) Modes | 0 | VANA with 3.6-V maximum | V | |
TEMPERATURE | ||||
TJ | Junction temperature | −40 | 140 | °C |
TA | Ambient temperature | −40 | 125 | °C |