SNVSAT3A June 2017 – June 2021 LP873222-Q1
PRODUCTION DATA
LDO_MASK is shown in Table 7-79, Address: 0x23
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
LDO1_PGF _MASK | LDO1_PGR _MASK | Reserved - do not use | LDO1_ILIM _MASK | LDO0_PGF _MASK | LDO0_PGR _MASK | Reserved - do not use | LDO0_ILIM _MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | LDO1_PGF_MASK | R/W | 1 | Masking of the Power Good invalid detection for the LDO1 power good interrupt (LDO1_PG_INT in INT_LDO register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the LDO1_PG_STAT status bit in the LDO_STAT register. |
6 | LDO1_PGR_MASK | R/W | 1 | Masking of the Power Good valid detection for the LDO1 power good interrupt (LDO1_PG_INT in INT_LDO register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the LDO1_PG_STAT status bit in the LDO_STAT register. |
5 | Reserved - do not use | R | 0 | |
4 | LDO1_ILIM _MASK | R/W | 1 | Masking for the LDO1 current limit detection interrupt (LDO1_ILIM_INT in INT_LDO register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the LDO1_ILIM_STAT status bit in the LDO_STAT register. |
3 | LDO0_PGF_MASK | R/W | 1 | Masking of the Power Good invalid detection for the LDO0 power good interrupt (LDO0_PG_INT in INT_LDO register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the LDO0_PG_STAT status bit in the LDO_STAT register. |
2 | LDO0_PGR_MASK | R/W | 1 | Masking of Power Good valid detection for the LDO0 power good interrupt (LDO0_PG_INT in INT_LDO register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the LDO0_PG_STAT status bit in the LDO_STAT register. |
1 | Reserved - do not use | R | 0 | |
0 | LDO0_ILIM _MASK | R/W | Masking for the LDO0 current limit detection interrupt (LDO0_ILIM_INT in INT_LDO register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the LDO0_ILIM_STAT status bit in the LDO_STAT register. |