SNVSAT3A June 2017 – June 2021 LP873222-Q1
PRODUCTION DATA
I_LOAD_2 is shown in Table 7-83, Address: 0x25
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | BUCK_LOAD_CURRENT[8] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R | 000 0000 | |
0 | BUCK_LOAD_ CURRENT[8] | R | 0 | This register describes the MSB bit of the average load current on the selected regulator with a resolution of 20 mA per LSB and maximum 10.22-A current. |