SNVSB64A June 2019 – June 2021 LP8733-Q1
PRODUCTION DATA
LDO0_CTRL is shown in Table 7-25, Address: 0x08
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | LDO0_RDIS_EN | LDO0_EN_PIN_CTRL | LDO0_EN |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved - do not use | R/W | 0 0000 | |
2 | LDO0_RDIS_EN | R/W | 1 | Enable output discharge resistor (RDIS_LDOx) when the LDO0 is disabled: 0 - Discharge resistor is disabled. 1 - Discharge resistor is enabled. |
1 | LDO0_EN_PIN _CTRL | R/W | X | Enable control for the LDO0: 0 - only the LDO0_EN bit controls the LDO0. 1 - LDO0_EN bit and the EN pin control the LDO0. |
0 | LDO0_EN | R/W | X | Enable the LDO0 regulator: 0 - LDO0 regulator is disabled. 1 - LDO0 regulator is enabled. |