SNVSB64A June 2019 – June 2021 LP8733-Q1
PRODUCTION DATA
INT_TOP_2 is shown in Table 7-61, Address: 0x1A
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | RESET_REG_INT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R/W | 000 0000 | |
0 | RESET_REG_INT | R/W | 0 | Latched status bit indicating that either VANA supply voltage has been below the undervoltage threshold level or the host has requested a reset using the SW_RESET bit in RESET register. The regulators have been disabled, the registers are reset to the default values, and the normal startup procedure is done. Write 1 to clear interrupt. |