SNVSBK2A September 2019 – June 2021 LP8733
PRODUCTION DATA
RESET is shown in Table 7-57, Address: 0x18
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | SW_RESET |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R/W | 000 0000 | |
0 | SW_RESET | R/W | 0 | Software commanded reset. When written to 1, the registers will be reset to the default values, the OTP memory is read, and the I2C interface is reset. The bit is automatically cleared. |