SNVSBK2A September 2019 – June 2021 LP8733
PRODUCTION DATA
GPO_DELAY is shown in Table 7-41, Address: 0x10
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
GPO_SHUTDOWN_DELAY[3:0] | GPO_STARTUP_DELAY[3:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | GPO_ SHUTDOWN_ DELAY[3:0] | R/W | X | Delay for the GPO falling edge from the EN signal's falling edge: 0x0 - 0 ms 0x1 - 0.5 ms (1 ms if SHUTDOWN_DELAY_SEL=1 in the CONFIG register) ... 0xF - 7.5 ms (15 ms if SHUTDOWN_DELAY_SEL=1 in the CONFIG register) |
3:0 | GPO_ STARTUP_ DELAY[3:0] | R/W | X | Delay for the GPO rising edge from the EN signal's rising edge: 0x0 - 0 ms 0x1 - 0.5 ms (1 ms if STARTUP_DELAY_SEL=1 in the CONFIG register.) ... 0xF - 7.5 ms (15 ms if STARTUP_DELAY_SEL=1 in the CONFIG register.) |