SNVSAT2A June 2017 – June 2021 LP87332B-Q1
PRODUCTION DATA
PGOOD_CTRL_2 is shown in Table 7-53, Address: 0x16
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | EN_PGOOD_TWARN | PG_FAULT_GATES_PGOOD | PGOOD_MODE |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved - do not use | R/W | 0 0000 | |
2 | EN_PGOOD_TWARN | R/W | 0 | Thermal warning control for the PGOOD signal: 0 - Thermal warning is not monitored. 1 - PGOOD inactive if the thermal warning flag is active. |
1 | PG_FAULT_GATES_PGOOD | R/W | 0 | Type of operation for the PGOOD signal: 0 - Indicates live status of monitored voltage outputs. 1 - Indicates status of the PG_FAULT register, inactive when at least one PG_FAULT_x bit is inactive. |
0 | PGOOD_MODE | R/W | 1 | Operating mode for the PGOOD signal: 0 - Gated mode 1 - Continuous mode |