SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The auto-increment feature allows writing several consecutive registers within one transmission. Each time an 8-bit word is sent to the device, the internal address index counter is incremented by one and the next register is written. Table 8 shows writing sequence to two consecutive registers. Note that auto increment feature does not work for read.
MASTER ACTION | START | DEVICE ADDRESS = 0x60 | WRITE | REGISTER ADDRESS | DATA | DATA | STOP | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
LP8752x-Q1 | ACK | ACK | ACK | ACK |