SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x23
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK1_PG
_MASK |
Reserved | BUCK1_ILIM
_MASK |
Reserved | BUCK0_PG
_MASK |
Reserved | BUCK0_ILIM
_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0h | |
6 | BUCK1_PG_MASK | R/W | X | Masking for the BUCK1 power-good interrupt (the BUCK1_PG_INT bit in the INT_BUCK_0_1 register)
This bit does not affect BUCK1_PG_STAT status bit in BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
5 | Reserved | R | 0h | |
4 | BUCK1_ILIM_MASK | R/W | X | Masking for the BUCK1 current-limit-detection interrupt (the BUCK1_ILIM_INT bit in the INT_BUCK_0_1 register)
This bit does not affect the BUCK1_ILIM_STAT status bit in the BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
3 | Reserved | R/W | 0h | |
2 | BUCK0_PG_MASK | R/W | X | Masking for the BUCK0 power-good interrupt (the BUCK0_PG_INT bit in the INT_BUCK_0_1 register)
This bit does not affect the BUCK0_PG_STAT status bit in the BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
1 | Reserved | R | 0h | |
0 | BUCK0_ILIM_MASK | R/W | X | Masking for the BUCK0 current-limit-detection interrupt (the BUCK0_ILIM_INT bit in the INT_BUCK_0_1 register)
This bit does not affect the BUCK0_ILIM_STAT status bit in the BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |