SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x19
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
DOUBLE_DELAY | CLKIN_PD | Reserved | EN3_PD | TDIE_WARN_
LEVEL |
EN2_PD | EN1_PD | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | DOUBLE_DELAY | R/W | X | Start-up and shutdown delays from the ENx signals
0h = 0 ms to 15 ms with 1-ms steps 1h = 0 ms to 30 ms with 2-ms steps |
6 | CLKIN_PD | R/W | X | This bit selects the pulldown resistor on the CLKIN input pin.
0h = Pulldown resistor is disabled 1h = Pulldown resistor is enabled |
5 | Reserved | R/W | 0h | |
4 | EN3_PD | R/W | X | This bit selects the pulldown resistor on the EN3 (GPIO3) input pin.
0h = Pulldown resistor is disabled 1h = Pulldown resistor is enabled |
3 | TDIE_WARN_LEVEL | R/W | X | Thermal warning threshold level
0h = 125°C 1h = 137°C |
2 | EN2_PD | R/W | X | This bit selects the pulldown resistor on the EN2 (GPIO2) input pin.
0h = Pulldown resistor is disabled 1h = Pulldown resistor is enabled |
1 | EN1_PD | R/W | X | This bit selects the pulldown resistor on the EN1 (GPIO1) input pin.
0h = Pulldown resistor is disabled 1h = Pulldown resistor is enabled |
0 | Reserved | R/W | 0h |