SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x1D
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_PG
_INT |
BUCK3_SC
_INT |
BUCK3_ILIM
_INT |
Reserved | BUCK2_PG
_INT |
BUCK2_SC
_INT |
BUCK2_ILIM
_INT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0h | |
6 | BUCK3_PG_INT | R/W1C | 0h | Latched status bit indicating that the BUCK3 output voltage reached the power-good-threshold level.
Write this bit to 1h to clear. |
5 | BUCK3_SC_INT | R/W1C | 0h | Latched status bit indicating that the BUCK3 output voltage has fallen to less than the 0.35-V level during operation or the BUCK3 output did not reach the 0.35-V level in 1 ms from enable.
Write this bit to 1h to clear. |
4 | BUCK3_ILIM_INT | R/W1C | 0h | Latched status bit indicating that the output current limit is active.
Write this bit to 1h to clear. |
3 | Reserved | R/W | 0h | |
2 | BUCK2_PG_INT | R/W1C | 0h | Latched status bit indicating that the BUCK2 output voltage reached the power-good-threshold level.
Write this bit to 1h to clear. |
1 | BUCK2_SC_INT | R/W1C | 0h | Latched status bit indicating that the BUCK2 output voltage has fallen to less than the 0.35-V level during operation or the BUCK2 output did not reach the 0.35-V level in 1 ms from enable.
Write this bit to 1h to clear. |
0 | BUCK2_ILIM_INT | R/W1C | 0h | Latched status bit indicating that the output current limit is active.
Write this bit to 1h to clear. |