SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Address: 0x01
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
OTP_ID[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | OTP_ID[7:0] | R | X | Identification code of the OTP EPROM version |