SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PART NUMBER | DC/DC CONFIGURATIONS |
---|---|
LP87521-Q1 | One 4-phase output |
LP87522-Q1 | One 3-phase and one 1-phase outputs |
LP87523-Q1 | One 2-phase and two 1-phase outputs |
LP87524-Q1 | Four 1-phase outputs |
LP87525-Q1 | Two 2-phase outputs |