Refer to the PDF data sheet for device specific package drawings
The LP875761-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output in forced-PWM mode. The device is controlled by an I2C-compatible serial interface and by enable signals.
The LP875761-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.
The LP875761-Q1 device supports load-current measurement without the addition of external current-sense resistors. The LP875761-Q1 device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches, and processor reset. During start-up, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP875761-Q1 | VQFN-HR (26) | 4.50 mm × 4.00 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2020 | * | Initial Release |