SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address | Register | Access | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DEV_REV | R | DEVICE_ID[1:0] | ALL_LAYER[1:0] | METAL_LAYER[3:0] | |||||
0x01 | OTP_REV | R | OTP_ID[7:0] | |||||||
0x02 | BUCK0_CTRL1 | R/W | EN_BUCK0 | EN_PIN_CTRL0 | BUCK0_EN_PINSELECT[1:0] | Reserved - do not use | EN_RDIS0 | Reserved - Do not use | Reserved - Do not use | |
0x03 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x03 | BUCK0_CTRL2 | R/W | Reserved | ILIM0[2:0] | Reserved - Do not use | |||||
0x04 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x05 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x05 | BUCK1_CTRL2 | R/W | Reserved | ILIM1[2:0] | Reserved - Do not use | |||||
0x06 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x07 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x07 | BUCK2_CTRL2 | R/W | Reserved | ILIM2[2:0] | Reserved - Do not use | |||||
0x08 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x09 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x09 | BUCK3_CTRL2 | R/W | Reserved | ILIM3[2:0] | Reserved - Do not use | |||||
0x0A | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x0B | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x0C | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x0D | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x0E | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x0F | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x10 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x11 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x12 | BUCK0_DELAY | R/W | BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] | ||||||
0x13 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x14 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x15 | Reserved - Do not use | RW | Reserved - Do not use | |||||||
0x16 | GPIO2_DELAY | R/W | GPIO2_SHUTDOWN_DELAY[3:0] | GPIO2_STARTUP_DELAY[3:0] | ||||||
0x17 | GPIO3_DELAY | R/W | GPIO3_SHUTDOWN_DELAY[3:0] | GPIO3_STARTUP_DELAY[3:0] | ||||||
0x18 | RESET | R/W | Reserved | SW_RESET | ||||||
0x19 | CONFIG | R/W | DOUBLE_DELAY | CLKIN_PD | Reserved | EN3_PD | TDIE_WARN_LEVEL | EN2_PD | EN1_PD | Reserved |
0x1A | INT_TOP1 | R/W | Reserved | INT_BUCK23 | INT_BUCK01 | NO_SYNC_CLK | TDIE_SD | TDIE_WARN | INT_OVP | I_LOAD_READY |
0x1B | INT_TOP2 | R/W | Reserved | RESET_REG | ||||||
0x1C | INT_BUCK_0_1 | R/W | Reserved | BUCK1_PG_INT | BUCK1_SC_INT | BUCK1_ILIM_INT | Reserved | BUCK0_PG_INT | BUCK0_SC_INT | BUCK0_ILIM_INT |
0x1D | INT_BUCK_2_3 | R/W | Reserved | BUCK3_PG_INT | BUCK3_SC_INT | BUCK3_ILIM_INT | Reserved | BUCK2_PG_INT | BUCK2_SC_INT | BUCK2_ILIM_INT |
0x1E | TOP_STAT | R | Reserved | SYNC_CLK_STAT | TDIE_SD_STAT | TDIE_WARN_STAT | OVP_STAT | Reserved | ||
0x1F | BUCK_0_1_STAT | R | BUCK1_STAT | BUCK1_PG_STAT | Reserved | BUCK1_ILIM_STAT | BUCK0_STAT | BUCK0_PG_STAT | Reserved | BUCK0_ILIM_STAT |
0x20 | BUCK_2_3_STAT | R | BUCK3_STAT | BUCK3_PG_STAT | Reserved | BUCK3_ILIM_STAT | BUCK2_STAT | BUCK2_PG_STAT | Reserved | BUCK2_ILIM_STAT |
0x21 | TOP_MASK1 | R/W | Reserved | Reserved | SYNC_CLK_MASK | Reserved | TDIE_WARN_MASK | Reserved | I_LOAD_READY_MASK | |
0x22 | TOP_MASK2 | R/W | Reserved | RESET_REG_MASK | ||||||
0x23 | BUCK_0_1_MASK | R/W | Reserved | BUCK1_PG_MASK | Reserved | BUCK1_ILIM_MASK | Reserved | BUCK0_PG_MASK | Reserved | BUCK0_ILIM_MASK |
0x24 | BUCK_2_3_MASK | R/W | Reserved | BUCK3_PG_MASK | Reserved | BUCK3_ILIM_MASK | Reserved | BUCK2_PG_MASK | Reserved | BUCK2_ILIM_MASK |
0x25 | SEL_I_LOAD | R/W | Reserved | LOAD_CURRENT_BUCK_SELECT[1:0] | ||||||
0x26 | I_LOAD_2 | R | Reserved | BUCK_LOAD_CURRENT[9:8] | ||||||
0x27 | I_LOAD_1 | R | BUCK_LOAD_CURRENT[7:0] | |||||||
0x28 | PGOOD_CTRL1 | R/W | PG3_SEL[1:0] | PG2_SEL[1:0] | PG1_SEL[1:0] | PG0_SEL[1:0] | ||||
0x29 | PGOOD_CTRL2 | R/W | HALF_DELAY | EN_PG0_NINT | PGOOD_SET_DELAY | EN_PGFLT_STAT | Reserved | PGOOD_WINDOW | PGOOD_OD | PGOOD_POL |
0x2A | PGOOD_FLT | R | PG3_FLT | PG2_FLT | PG1_FLT | PG0_FLT | ||||
0x2B | PLL_CTRL | R/W | PLL_MODE[1:0] | Reserved | EXT_CLK_FREQ[4:0] | |||||
0x2C | PIN_FUNCTION | R/W | EN_SPREAD_SPEC | EN_PIN_CTRL_GPIO3 | EN_PIN_SELECT_GPIO3 | EN_PIN_CTRL_GPIO2 | EN_PIN_SELECT_GPIO2 | GPIO3_SEL | GPIO2_SEL | GPIO1_SEL |
0x2D | GPIO_CONFIG | R/W | Reserved | GPIO3_OD | GPIO2_OD | GPIO1_OD | Reserved | GPIO3_DIR | GPIO2_DIR | GPIO1_DIR |
0x2E | GPIO_IN | R | Reserved | GPIO3_IN | GPIO2_IN | GPIO1_IN | ||||
0x2F | GPIO_OUT | R/W | Reserved | GPIO3_OUT | GPIO2_OUT | GPIO1_OUT |
Complex bit access types are encoded to fit into small table cells. Table 7-10 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R | Read |
R-0 | R | Read |
Write Type | ||
W | W | Write |
W1C | W 1C | Write 1 to clear |
Reset or Default Value | ||
-n | Value after reset or the default value | |
X | Value is set by OTP memory |