SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x27
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK_LOAD_CURRENT[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK_LOAD_CURRENT[7:0] | R | 0x00 | This register describes the eight LSB bits of the average load current on the selected regulator with a resolution of 20 mA per LSB and maximum code corresponding to a 20.47-A current. |