SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device is designed to operate from an input voltage supply range from 2.8 V and 5.5 V. This input supply must be well regulated and can withstand maximum input current and keep a stable voltage without voltage drop even at load transition condition. The resistance of the input supply rail must be low enough that the input current transient does not cause too high drop in the LP875761-Q1 supply voltage that can cause false UVLO fault triggering. If the input supply is located more than a few inches from the LP875761-Q1 additional bulk capacitance may be required in addition to the ceramic bypass capacitors.