SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VANA input is used to supply analog and digital circuits in the device. See Table 8-5 for recommended components for VANA input supply filtering.
MANUFACTURER | PART NUMBER | VALUE | CASE SIZE | DIMENSIONS L × W × H (mm) | VOLTAGE RATING (V) |
---|---|---|---|---|---|
Murata | GCM155R71C104KA55 | 100 nF (10%) | 0402 | 1.0 × 0.5 × 0.5 | 16 |
Murata | GCM188R71C104KA37 | 100 nF (10%) | 0603 | 1.6 × 0.8 × 0.8 | 16 |