SNVSBA3 December 2020 LP875761-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Address: 0x23
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK1_PG _MASK | Reserved | BUCK1_ILIM _MASK | Reserved | BUCK0_PG _MASK | Reserved | BUCK0_ILIM _MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0h | |
6 | BUCK1_PG_MASK | R/W | X | Masking for the BUCK1 power-good interrupt (the BUCK1_PG_INT bit in the INT_BUCK_0_1 register) This bit does not affect BUCK1_PG_STAT status bit in BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
5 | Reserved | R | 0h | |
4 | BUCK1_ILIM_MASK | R/W | X | Masking for the BUCK1 current-limit-detection interrupt (the BUCK1_ILIM_INT bit in the INT_BUCK_0_1 register) This bit does not affect the BUCK1_ILIM_STAT status bit in the BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
3 | Reserved | R/W | 0h | |
2 | BUCK0_PG_MASK | R/W | X | Masking for the BUCK0 power-good interrupt (the BUCK0_PG_INT bit in the INT_BUCK_0_1 register) This bit does not affect the BUCK0_PG_STAT status bit in the BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |
1 | Reserved | R | 0h | |
0 | BUCK0_ILIM_MASK | R/W | X | Masking for the BUCK0 current-limit-detection interrupt (the BUCK0_ILIM_INT bit in the INT_BUCK_0_1 register) This bit does not affect the BUCK0_ILIM_STAT status bit in the BUCK_0_1_STAT register. 0h = Interrupt generated 1h = Interrupt not generated |