The LP8758-E3 device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.
The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.
The LP8758-E3 supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.
The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-E3 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.
DATE | REVISION | NOTES |
---|---|---|
February 2020 | * | Initial Release |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1, B1 | VIN_B1 | P | Input for Buck1. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
A2, B2 | SW_B1 | A | Buck1 switch node. |
A3, B3, C3 | PGND_B01 | G | Power Ground for Buck0 and Buck1. |
A4, B4 | SW_B0 | A | Buck0 switch node. |
A5, B5 | VIN_B0 | P | Input for Buck0. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
C1 | SGND | G | Substrate Ground. |
C2 | FB_B1 | A | Output voltage feedback for Buck1. |
C4 | FB_B0 | A | Output voltage feedback for Buck0. |
C5 | EN1 | D/I | Programmable Enable signal for Buck converter core or cores. Can be also configured to switch between two output voltage levels. |
D1 | AGND | G | Ground. |
D2 | nINT | D/O | Open-drain interrupt output. Active LOW. |
D3 | EN2 | D/I | Programmable Enable signal for Buck converter one or more cores. Can be also configured to switch between two output voltage levels. |
D4 | NRST | D/I | Reset signal for the device. Can be also used to enable the regulator. |
D5 | SDA | D/I/O | Serial interface data input and output for system access. Connect a pullup resistor. |
E1 | VANA | P | Supply voltage for Analog and Digital blocks. |
E2 | FB_B3 | A | Output voltage feedback for Buck3. |
E4 | FB_B2 | A | Output voltage feedback for Buck2. |
E5 | SCL | D/I | Serial interface clock input for system access. Connect a pullup resistor. |
F1, G1 | VIN_B3 | P | Input for Buck3. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
F2, G2 | SW_B3 | A | Buck3 switch node. |
E3, F3, G3 | PGND_B23 | G | Power Ground for Buck2 and Buck3. |
F4, G4 | SW_B2 | A | Buck2 switch node. |
F5, G5 | VIN_B2 | P | Input for Buck2. The separate power pins VIN_Bx are not connected together internally - VIN_Bx pins must be connected together in the application and be locally bypassed. |
A: Analog Pin, D: Digital Pin, G: Ground Pin, P: Power Pin, I: Input Pin, O: Output Pin |
MIN | MAX | UNIT | ||
---|---|---|---|---|
INPUT VOLTAGE | ||||
VIN_Bx, VANA | Voltage on power connections | –0.3 | 6 | V |
SW_Bx | Voltage on buck switch nodes | –0.3 | (VIN_Bx + 0.3 V) with
6 V maximum |
V |
FB_Bx | Voltage on buck voltage sense nodes | –0.3 | (VANA + 0.3 V) with
6 V maximum |
V |
NRST | Voltage on NRST input | –0.3 | 3.6 | V |
ENx, SDA, SCL, nINT | Voltage on logic pins (input or output pins) | –0.3 | 3.6 | |
CURRENT | ||||
VIN_Bx, SW_Bx, PGND_Bx | Current on power pins (average current over 100k hour lifetime, TJ = 125°C) | 0.62 | A/pin | |
TEMPERATURE | ||||
TJ-MAX | Junction temperature | −40 | 150 | °C |
Maximum lead temperature (soldering, 10 seconds)(3) | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |