SNVSBP2 February 2020 LP8758-E3
PRODUCTION DATA.
The digital signals have debounce filtering. The signal or supply is sampled with a clock signal and a counter. This results as an accuracy of one clock period for the debounce window.
EVENT | SIGNAL / SUPPLY | RISING EDGE LENGTH | FALLING EDGE LENGTH |
---|---|---|---|
Enable, disable, or voltage select for BUCKx | ENx | 3 µs(1) | 3 µs(1) |
VANA undervoltage lockout | VANA | Immediate | Immediate |
Thermal warning | TDIE_WARN | 20 µs | 20 µs |
Thermal shutdown | TDIE_SD | 20 µs | 20 µs |
Current limit | VOUTx_ILIM | 20 µs | 20 µs |
Overload | FB_B0, FB_B1, FB_B2, FB_F3 | 1 ms | 1 ms |
Power-good | FB_B0, FB_B1, FB_B2, FB_F3 | 20 µs | 20 µs |